IESNA:LM-63-2002
[TEST]P941689
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25262
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3366.3 3104.1 2865.1 2642.5 2460.9 2383.1 2379 2419.9 2529.2 2761.3
3123.2 3546.6 4024.6 4549 4988.7 5386.1 5754.9 6163.2 6496.4 6854.2
7295.3 7586.2 7800.6 8076.5 8472.5 9275.5 10475.9 11987.7 13234.5 13069.3
10721.7 5749.4 1875 796.2 311.4 102.4 0
3366.3 3123.2 2885.6 2660.3 2478.7 2388.5 2389.9 2428.1 2536 2765.4
3120.5 3526.1 4005.5 4536.7 4977.8 5380.7 5741.2 6127.7 6475.9 6835.1
7268 7602.6 7833.4 8030 8439.7 9193.6 10335.3 11848.4 13182.6 13037.9
10925.2 6071.7 2156.4 829 348.2 124.3 0
3366.3 3131.4 2903.4 2687.6 2507.3 2404.9 2391.3 2415.8 2499.1 2675.3
2977.1 3382.7 3851.1 4352.3 4824.8 5249.6 5604.6 5929.7 6272.4 6663
7097.3 7565.7 7948.1 8244.4 8606.3 9219.5 10204.2 11687.3 13375.2 14052.6
12497.1 8113.3 3233.9 1444.9 637.8 228.1 0
3366.3 3127.3 2919.8 2717.6 2541.5 2439.1 2409 2426.8 2484.1 2613.9
2858.3 3205.2 3619 4071 4535.3 5021.5 5484.5 5873.7 6239.7 6639.8
7126 7612.1 8054.6 8452 8913.6 9491.3 10392.6 11864.8 14105.8 16311.3
16271.7 12013.6 6116.8 2888.4 1335.6 457.5 0
3366.3 3147.8 2959.4 2784.6 2624.8 2511.4 2469.1 2477.3 2521 2616.6
2790 3056.3 3412.8 3795.1 4198 4673.3 5226.4 5804 6314.8 6843.3
7354 7923.5 8524.4 9095.2 9734.4 10540.1 11675 13346.5 16016.4 19381.3
20589.9 16073.7 10444.5 5360.2 2321.6 722.4 0
3366.3 3145.1 2971.7 2796.9 2639.8 2521 2473.2 2484.1 2526.5 2619.3
2775 3034.5 3377.3 3754.2 4147.5 4611.8 5170.4 5757.6 6295.7 6848.7
7374.5 7942.6 8543.5 9145.8 9814.9 10646.6 11780.1 13429.8 16019.1 19309
20580.4 16315.4 10399.4 5276.9 2271.1 696.5 0
3366.3 3173.8 3016.7 2872 2735.4 2626.1 2570.2 2560.6 2601.6 2684.9
2818.7 3024.9 3287.1 3602.6 3993.2 4438.4 5017.4 5666.1 6374.9 7128.7
7886.6 8632.3 9335.6 10019.8 10743.6 11560.2 12482.1 13619.6 15078.2 16458.8
15613.5 10977.1 4704.7 1498.1 540.8 132.5 0
3366.3 3209.3 3085 2978.5 2877.4 2788.7 2731.3 2704 2721.7 2794.1
2911.6 3064.5 3266.6 3548 3931.7 4417.9 4999.7 5668.8 6395.3 7135.5
7840.2 8513.5 9154 9771.2 10327.1 10811.9 11192.9 11407.3 11229.8 9886
6284.7 2198.7 863.1 495.7 245.8 84.7 0
3366.3 3258.4 3175.1 3104.1 3041.3 2979.9 2941.6 2929.3 2941.6 2989.4
3070 3184.7 3355.4 3617.6 3967.2 4411.1 4947.8 5554.1 6172.7 6776.4
7332.2 7882.5 8338.7 8742.9 9039.3 9186.7 9132.1 8701.9 7523.4 5067.9
2096.3 900 615.9 432.9 277.2 120.2 0
3366.3 3306.2 3266.6 3238 3210.6 3190.2 3186.1 3203.8 3240.7 3307.6
3396.4 3513.8 3673.6 3915.3 4225.3 4633.7 5136.2 5703 6297 6914.3
7541.1 8159.8 8733.3 9227.7 9619.7 9772.6 9476.3 8334.6 5909.2 2665.8
1104.8 707.4 501.2 342.8 224 102.4 0
3366.3 3375.9 3381.4 3396.4 3412.8 3437.3 3474.2 3537 3623.1 3732.3
3873 4045.1 4284.1 4617.3 5052.9 5581.4 6179.6 6813.2 7471.5 8131.1
8785.2 9427.1 10030.7 10444.5 10525.1 10093.5 8947.8 6922.5 4005.5 1500.9
775.7 536.7 371.5 229.4 136.6 49.2 0
3366.3 3395 3419.6 3460.6 3496.1 3538.4 3595.8 3665.4 3762.4 3879.8
4020.5 4203.5 4445.2 4763.4 5148.5 5597.8 6090.8 6607 7142.4 7666.8
8168 8665.1 9087 9327.4 9223.6 8651.4 7498.8 5719.4 3259.8 1235.9
659.6 449.3 311.4 187.1 102.4 28.7 0
3366.3 3416.9 3467.4 3522 3582.1 3634 3705 3785.6 3870.3 3983.6
4109.2 4251.3 4435.6 4666.4 4935.5 5237.3 5566.4 5905.1 6252 6579.7
6887 7135.5 7263.9 7160.1 6739.5 5937.9 4830.3 3498.8 1987 912.3
555.8 393.3 278.6 181.6 107.9 36.9 0
3366.3 3442.8 3531.6 3623.1 3702.3 3763.7 3830.7 3882.5 3922.2 3960.4
3987.7 4008.2 4027.3 4036.9 4021.8 3954.9 3832 3683.2 3537 3322.6
2971.7 2522.4 2089.4 1728.9 1433.9 1200.4 1018.8 876.7 756.6 654.1
550.4 460.2 374.2 280 178.9 65.6 0
3366.3 3481 3594.4 3705 3780.1 3829.3 3855.2 3864.8 3844.3 3808.8
3756.9 3680.4 3556.2 3395 3192.9 2968.9 2750.4 2541.5 2335.3 2127.7
1917.4 1726.2 1562.3 1401.2 1260.5 1137.6 1035.2 946.4 860.4 774.3
673.3 576.3 464.3 346.9 203.5 80.6 0
3366.3 3513.8 3655.9 3756.9 3819.7 3840.2 3827.9 3806.1 3755.5 3683.2
3564.4 3378.6 3165.6 2962.1 2805 2675.3 2530.6 2363.9 2193.2 2033.5
1903.7 1834.1 1733 1593.7 1461.2 1341.1 1219.5 1100.7 995.6 894.5
778.4 651.4 503.9 356.4 207.6 99.7 0
3366.3 3541.1 3692.7 3787 3821.1 3810.2 3789.7 3743.3 3659.9 3530.2
3358.1 3175.1 3009.9 2865.1 2727.2 2592 2448.6 2297 2164.6 2064.9
2034.8 2026.6 1957 1842.3 1718 1591 1438 1287.8 1148.5 1031.1
916.4 789.3 663.7 512.1 357.8 185.7 0
3366.3 3569.8 3725.5 3808.8 3815.6 3787 3750.1 3679.1 3550.7 3393.6
3253 3136.9 3012.6 2867.9 2706.7 2548.3 2383.1 2227.4 2084 2002
1974.7 1939.2 1896.9 1824.5 1698.9 1573.2 1464 1362.9 1285.1 1199
1091.2 976.4 852.2 706 553.1 329.1 0
3366.3 3587.6 3741.9 3803.3 3796.5 3754.2 3696.8 3598.5 3452.4 3321.3
3229.8 3141 3030.4 2887 2712.2 2511.4 2313.4 2126.3 1962.4 1890.1
1813.6 1761.7 1700.2 1569.1 1439.4 1339.7 1256.4 1196.3 1148.5 1073.4
999.7 887.7 762 639.1 494.4 293.6 0
3366.3 3594.4 3756.9 3808.8 3787 3741.9 3669.5 3542.5 3400.5 3295.3
3217.5 3136.9 3033.1 2900.6 2716.3 2489.6 2239.7 2015.7 1842.3 1756.2
1660.6 1574.6 1453.1 1308.3 1197.7 1113 1046.1 990.1 930 860.4
808.5 700.6 570.8 467.1 359.2 180.3 0
3366.3 3614.9 3767.8 3811.5 3788.3 3736.4 3647.7 3519.3 3377.3 3278.9
3205.2 3116.4 3019.5 2877.4 2694.4 2469.1 2212.4 1959.7 1771.3 1644.2
1517.2 1424.4 1293.3 1185.4 1081.6 1001 936.8 886.3 844 796.2
841.2 697.8 532.6 407 301.8 125.6 0
3366.3 3613.5 3770.6 3815.6 3791.1 3733.7 3654.5 3520.7 3374.5 3281.7
3205.2 3120.5 3026.3 2888.4 2709.5 2482.8 2224.6 1966.5 1765.8 1632
1504.9 1408 1279.6 1169 1065.2 983.3 919.1 869.9 833 785.2
868.6 643.2 509.4 409.7 304.5 125.6 0
